Wählen Sie ein anderes Land oder eine andere Region, um Inhalte für ihren Standort zu sehen

Simple connection technology

The HMC 2 solution is based on prevalent and robust standard connection technology:

  • Fully assembled hybrid cable with an M12 or M23 SpeedTEC connector
  • M12 or M23 SpeedTEC flange socket (rotatable)
  • Output cables inside the motor housing

EnDat in bus operation:
fast, easy, and cost-effective

EnDat 3 is the ideal encoder interface for achieving high system integration and meeting the requirements of future digitalization. Its hallmarks are reduced system costs and flexible machine architectures. The EnDat 3 encoder interface is also convenient and effective in bus operation.
‍
Features and benefits:

  • Reduced cabling: only four wires are needed for transmitting data from three axes at a cycle time of 30 µs.
  • Safe and reliable operation: EnDat 3 offers functional safety and extensive diagnostic options.
  • Universal and comprehensive communication: the interface transmits position data, sensor data, system monitoring data, automatic system configuration data, and more.